请选择您的首选语言:

FieldFox models

Keysight Trade‑In

N995xA, N996xA

FieldFox handheld analyzers

最大优惠幅度*

-

* 为获得最大优惠幅度,用于置换的旧机必须能正常操作。显示的百分比和美元金额是为购买新Keysight硬件而提供的优惠幅度。实际百分比和当地货币金额可能因选项配置、货币汇率以及其他因素而有所不同,这些因素可能导致优惠幅度发生变化且不会事先通知。由于某些国家的出口法律,优惠幅度可能会与显示的数额差异较大。 如果您有购买协议,其可能会影响以旧换新的优惠幅度,请与您的销售代表进行核实。

Deal in brief

Save up to 25% on Keysight’s new FieldFox analyzers N9950A, N9951A, N9952A, N9960A, N9961A and N9962A. Trade-in an eligible analyzer (Keysight, Agilent, HP or competitor) and receive up to 25% credit towards the purchase of a new FieldFox 32, 44 or 50GHz analyzers.

Why change?

Keysight's FieldFox analyzers are equipped to handle routine maintenance, in-depth troubleshooting and anything in between. Better yet, FieldFox delivers precise measurements up to 50 GHz—wherever you need to go.

  • Precise measurements agree with bench top results
    • VNA to 100ths of a dB
    • SA to 10ths of a dB
  • Measurements made in the field are directly comparable to those made in the lab, manufacturing and installation, reducing the risk of passing bad components / systems or failing good ones
  • Configurable as cable & antenna analyzer, vector network analyzer, spectrum analyzer or all-in-one combination. Buy only what is needed today and add capability as requirements and budgets change. Add new functionality with a simple license key
  • MIL-spec durability, dust-free design with no vents, water-resistant with standard three-year warranty. Reduce time to troubleshoot and repair in the harshest environments. Increase system up-time

Keysight Trade‑In

“您最近才参与我们的以旧换新活动吗? 不用担心。包括我在内的专家将助您体验完美的以旧换新活动。我们将助您获得购买新仪器的最大优惠,甚至为您量身打造优惠活动,以符合您的需求”。


Steve Long
Keysight Trade‑In &
Premium Used
专家