请选择您的首选语言:

M9290A

Keysight Trade‑In

M9290A CXA-m

PXIe X-Series Signal Analyzers

最大优惠幅度*

-

* 为获得最大优惠幅度,用于置换的旧机必须能正常操作。显示的百分比和美元金额是为购买新Keysight硬件而提供的优惠幅度。实际百分比和当地货币金额可能因选项配置、货币汇率以及其他因素而有所不同,这些因素可能导致优惠幅度发生变化且不会事先通知。由于某些国家的出口法律,优惠幅度可能会与显示的数额差异较大。 如果您有购买协议,其可能会影响以旧换新的优惠幅度,请与您的销售代表进行核实。

Deal in brief

Receive a credit* of up to 30% when you trade eligible units from Agilent and NI toward a new Keysight M9290A CXA-m PXIe X-Series Signal Analyzer.

Why change?

  • M9290A Signal Analyzer
  • Get superior capabilities from improved features and specifications

New & Improved Features

  • Choice of four modular models that range from 10 Hz to 3, 7.5, 13.6 or 26.5 GHz
  • Industry’s only modular signal analyzer supporting both swept and FFT modes
  • Industry’s only modular tracking generator up to 26.5 GHz
  • Ready-to-use drivers and SCPI commands
  • X-Series attributes including familiar interface, identical X-Series measurement applications and code compatibility

Benefits

  • Deploy a smaller microwave footprint with a four-slot solution that provides best-in-class performance
  • Optimize the balance between speed, sensitivity and accuracy
  • Perform fast calibrated stimulus response measurements  
  • Easily access a rich set of measurement capabilities and create effective automated tests
  • Shorten the learning curve and simplify the transition from box instruments to PXI

Keysight Trade‑In

“您最近才参与我们的以旧换新活动吗? 不用担心。包括我在内的专家将助您体验完美的以旧换新活动。我们将助您获得购买新仪器的最大优惠,甚至为您量身打造优惠活动,以符合您的需求”。


Steve Long
Keysight Trade‑In &
Premium Used
专家