请选择您的首选语言:

FieldFox models

Keysight Trade‑In

N995xA, N996xA

FieldFox handheld analyzers

最大优惠幅度*

-

* 为获得最大优惠幅度,用于置换的旧机必须能正常操作。显示的百分比和美元金额是为购买新Keysight硬件而提供的优惠幅度。实际百分比和当地货币金额可能因选项配置、货币汇率以及其他因素而有所不同,这些因素可能导致优惠幅度发生变化且不会事先通知。由于某些国家的出口法律,优惠幅度可能会与显示的数额差异较大。 如果您有购买协议,其可能会影响以旧换新的优惠幅度,请与您的销售代表进行核实。
Minimum configurations for 8565E/EC offer: N9952A must include options 233 and 235. N9962A must include options 220 and 235.

Deal in brief

Save up to $30K on a new N995XA, N996XA FieldFox Handheld Microwave Analyzer. Trade-in an eligible analyzer and receive up to $30K credit towards the purchase of a new FieldFox 32, 44 or 50GHz analyzers. The new FieldFox Handheld Microwave Analyzers include N9950A, N9951A, N9952A, N9960A, N9961A and N9962A

Why change?

Keysight's FieldFox analyzers are equipped to handle routine maintenance, in-depth troubleshooting and anything in between. Better yet, FieldFox delivers precise measurements up to 50 GHz—wherever you need to go.

  • Precise measurements agree with bench top results
    • VNA to 100ths of a dB
    • SA to 10ths of a dB
  • Measurements made in the field are directly comparable to those made in the lab, manufacturing and installation, reducing the risk of passing bad components / systems or failing good ones
  • Configurable as cable & antenna analyzer, vector network analyzer, spectrum analyzer or all-in-one combination. Buy only what is needed today and add capability as requirements and budgets change. Add new functionality with a simple license key
  • MIL-spec durability, dust-free design with no vents, water-resistant with standard three-year warranty. Reduce time to troubleshoot and repair in the harshest environments. Increase system up-time

* Terms and conditions

  • Customer warrants that, when delivered, Trade-In products will be complete** and in good working condition***, with no interior, exterior or performance modification.
  • Credits apply to new Keysight product and hardware options; not to Keysight software bought with the same order and with a separate model number.
  • Actual percentages and amounts in local currency may vary based on the option configurations, currency exchange rates and other factors that may cause the credit to change
    without notice.
  • Rental partners are not eligible.
  • The Trade-In credit and purchase agreement (PA) discounts are combinable however the credit will be reduced by the amount of the PA discount.
  • Minimum configurations for 8565E/EC offer: N9952A must include options 233 and 235. N9962A must include options 220 and 235.

** Trade-In products will include, at a minimum, all hardware, software and component parts needed for the Trade-In products to operate.

*** All parts of the Trade-In products will operate in accordance with their original specifications, pass their start up performance tests and be free of major cosmetic damage.
Current calibration on the unit is not required.

Keysight Trade‑In

“您最近才参与我们的以旧换新活动吗? 不用担心。包括我在内的专家将助您体验完美的以旧换新活动。我们将助您获得购买新仪器的最大优惠,甚至为您量身打造优惠活动,以符合您的需求”。


Steve Long
Keysight Trade‑In &
Premium Used
专家