希望する言語を選択してください:

Keysight Trade‑In

N524xB, N522xB, N523xB

PNA X, PNA, PNA-L Network Analyzers

最大下取り査定額

-

Deal in brief

Receive a credit* of up to 50% when trading eligible models toward a new Keysight network analyzer of the B-Family – a Keysight N523xB PNA-L microwave network analyzer, a Keysight N524xB PNA-X network analyzer or a Keysight N522xB PNA network analyzer – with the same fraquency range as the trade-in model.

Why change?

PNA B Series (PNA-X, PNA and PNA-L series):

  • Full replacement from A series.
  • Reach for unrivaled excellence (PNA messages, same for both A and B series).
  • When you’re characterizing active devices, the right mix of speed and performance gives you an edge.
  • In R&D, the PNA family provides a level of measurement integrity that helps you transform deeper understanding into better designs.
  • On the production line, our PNAs deliver the throughput and repeatability you need to transform great designs into competitive products.
  • Every Agilent VNA is the ultimate expression of our expertise in linear and nonlinear device characterization.
  • Choose a PNA—and reach for unrivaled excellence in your measurements and your designs.

* Terms and conditions

  • Customer warrants that, when delivered, Trade-In products will be complete** and in good working condition***, with no interior, exterior or performance modification.
  • Credits apply to new Keysight product and hardware options; not to Keysight software bought with the same order and with a separate model number.
  • Actual percentages and amounts in local currency may vary based on the option configurations, currency exchange rates and other factors that may cause the credit to change without notice.
  • Rental partners are not eligible.
  • The Trade-In credit and purchase agreement (PA) discounts are combinable however the credit will be reduced by the amount of the PA discount.

** Trade-In products will include, at a minimum, all hardware, software and component parts needed for the Trade-In products to operate.

*** All parts of the Trade-In products will operate in accordance with their original specifications, pass their start up performance tests and be free of major cosmetic damage.
Current calibration on the unit is not required.

Keysight Trade‑In

「弊社のTrade‑In プログラムは初めてですか? ご心配は無用です。私ども専門家がお手伝いし、Trade‑In で御社にお得な経験のため、新品機器ご購入の際、高い下取り査定額が受けられるようお手伝いします。御社のニーズに応えるオーダーメードの取引もご調整可能です。」


Steve Long
(スティーヴ・ロング

Keysight Trade‑In &
Premium Used
スペシャリスト