希望する言語を選択してください:

Keysight Trade‑In

E5260A, E5270B, B1500A, B1505A, B1506A

Precision current-voltage analyzer

最大下取り査定額

-

Deal in brief

Receive a credit* of up to 10% or $10,000 when trading a current parameter analyzer or curve tracer (Keysight / Agilent or other manufacturer) toward a new B1500A / B1505A / B1506A precision current-voltage analyzer. 

Why change?

Each Analyzer has modular structure which gives scalability and flexibility of configurable modules up to 8 or 10 slots. Integration of SMUs, C meter (CMU), pulse/dynamic IV module (WGFMU) and so on quickly enables a range of characterizations from IV to CV, pulse / dynamic IV and more on single box.

  • The B1505A/B1506A power device analyzer series is capable of handling all types of power device evaluation, with features that include a wide voltage and current range, fast pulsing capability (10 μs), μΩ level on-resistance measurement resolution and sub-pA level current measurement capability.
  • An oscilloscope view permits visual verification of both current and voltage pulsed waveforms.
  • The Keysight EasyEXPERT group+ software provides a complete, personalized and portable analyzer environment for characterization tasks across the entire process such as measurement setup and execution to analysis and data management and so on. All-in-all the best investment protection.

* Terms and conditions

  • Customer warrants that, when delivered, Trade-In products will be complete** and in good working condition***, with no interior, exterior or performance modification.
  • Credits apply to new Keysight product and hardware options; not to Keysight software bought with the same order and with a separate model number.
  • Actual percentages and amounts in local currency may vary based on the option configurations, currency exchange rates and other factors that may cause the credit to change without notice.
  • Rental partners are not eligible.
  • The Trade-In credit and purchase agreement (PA) discounts are combinable however the credit will be reduced by the amount of the PA discount.

** Trade-In products will include, at a minimum, all hardware, software and component parts needed for the Trade-In products to operate.

*** All parts of the Trade-In products will operate in accordance with their original specifications, pass their start up performance tests and be free of major cosmetic damage.
Current calibration on the unit is not required.

Keysight Trade‑In

「弊社のTrade‑In プログラムは初めてですか? ご心配は無用です。私ども専門家がお手伝いし、Trade‑In で御社にお得な経験のため、新品機器ご購入の際、高い下取り査定額が受けられるようお手伝いします。御社のニーズに応えるオーダーメードの取引もご調整可能です。」


Steve Long
(スティーヴ・ロング

Keysight Trade‑In &
Premium Used
スペシャリスト