希望する言語を選択してください:

3000

Keysight Trade‑In

InfiniiVision X-Series Oscilloscopes

2000, 3000, 3000T, 4000, 6000

最大下取り査定額

-

Deal in brief

Receive a credit* of up to 30% when trading an existing oscilloscope (Keysight / Agilent or other manufacturer) towards a new InfiniiVision oscilloscope – with up to twice the bandwidth.

Why change?

Multi-instrument integration 

  • You now get so much more than an oscilloscope. Add functionality such as MSO, integrated digital voltmeter, WaveGen function/arbitrary generator, serial protocol analyzer, or a 10 digit counter to select models.

Easy to use/responsive GUI that is designed for touch, capacitive touch displays 

  • The scopes are not only powerful, but fun and easy to use. Many models come with capacitive touch displays and the designed-for-touch GUI makes it easy to complete tasks.

Uses patented 4th generation technology (MegaZoom IV) to deliver unmatched performance 

  • MegaZoom IV technology integrates acquisition memory, waveform processing, and display memory into an advanced 13m ASIC. This technology delivers up to 1,000,000 acquisitions, ensuring you do not miss rare events in your signal.

* Terms and conditions

  • Customer warrants that, when delivered, Trade-In products will be complete** and in good working condition***, with no interior, exterior or performance modification.
  • Credits apply to new Keysight product and hardware options; not to Keysight software bought with the same order and with a separate model number.
  • Actual percentages and amounts in local currency may vary based on the option configurations, currency exchange rates and other factors that may cause the credit to change without notice.
  • Rental partners are not eligible.

** Trade-In products will include, at a minimum, all hardware, software and component parts needed for the Trade-In products to operate.

*** All parts of the Trade-In products will operate in accordance with their original specifications, pass their start up performance tests and be free of major cosmetic damage.
Current calibration on the unit is not required.

Keysight Trade‑In

「弊社のTrade‑In プログラムは初めてですか? ご心配は無用です。私ども専門家がお手伝いし、Trade‑In で御社にお得な経験のため、新品機器ご購入の際、高い下取り査定額が受けられるようお手伝いします。御社のニーズに応えるオーダーメードの取引もご調整可能です。」


Steve Long
(スティーヴ・ロング

Keysight Trade‑In &
Premium Used
スペシャリスト