希望する言語を選択してください:

Keysight Trade‑In

E5080A, E5071C, E5072A, E5063A, E5061B

ENAシリーズ・ネットワーク・アナライザ

最大下取り査定額

-

下取りの概要

新しい E5071C, E5072A, E5061B, E5063A ENAシリーズ RFネットワーク・アナライザまたはE5061B-3L5 LF-RF ネットワーク・アナライザをご購入の際、対象製品を、新規ご購入製品の最大35%相当額の特別高額*にて下取りします。

買い替えをお勧めする理由

  • Improve test quality with > 20 dB (E5080A) and >10 dB (E5071C/72A/61B) improvement in dynamic range and much lower trace noise.
  • Increase test throughput with measurement speeds that are 40x (E5080A), 25x (E5071C/72A) or 10x (E5061B) faster.
  • Reduce measurement uncertainty with 4x improvement in long-term measurement stability.
  • Improve the efficiency of amplifier testing with built-in bias tees and AUX ports for simultaneous DC measurements (E5080A/72A/71C).
  • Simplify multiport device tests with optional E5092A multiport test set.
  • Economize 8753 migration with the E5063A.

* Terms and conditions

  • Customer warrants that, when delivered, Trade-In products will be complete** and in good working condition***, with no interior, exterior or performance modification.
  • Credits apply to new Keysight product and hardware options; not to Keysight software bought with the same order and with a separate model number.
  • Actual percentages and amounts in local currency may vary based on the option configurations, currency exchange rates and other factors that may cause the credit to change
    without notice.
  • Rental partners are not eligible.
  • The Trade-In credit and purchase agreement (PA) discounts are combinable however the credit will be reduced by the amount of the PA discount.

** Trade-In products will include, at a minimum, all hardware, software and component parts needed for the Trade-In products to operate.

*** All parts of the Trade-In products will operate in accordance with their original specifications, pass their start up performance tests and be free of major cosmetic damage.
Current calibration on the unit is not required.

Keysight Trade‑In

「弊社のTrade‑In プログラムは初めてですか? ご心配は無用です。私ども専門家がお手伝いし、Trade‑In で御社にお得な経験のため、新品機器ご購入の際、高い下取り査定額が受けられるようお手伝いします。御社のニーズに応えるオーダーメードの取引もご調整可能です。」


Steve Long
(スティーヴ・ロング

Keysight Trade‑In &
Premium Used
スペシャリスト