希望する言語を選択してください:

最大下取り査定額

-

下取りの概要

Receive a credit* of up to 35% or USD $16,000 when trading eligible models toward a new Keysight N522xA series network analyzer, Keysight N523xA PNA-L microwave network analyzer or a Keysight N524xA PNA-X network analyzer.

買い替えをお勧めする理由

N524xA 

  • Create multiple measurement setups with the PNX-X's flexible architecture.
  • Perform fast, simplified pulse measurements with the industry's only internal pulse modulators and pulse generators.
  • Simplify two-tone measurements with the optional combining network.

N522xA 

  • Increase throughput while maintaining accuracy with dynamic range up to 130 dB.
  • Characterize devices more accurately with receiver compression point of up to +15 dBm.
  • Achieve faster characterization of device compression and distortion with GCA and IMD application options.

N523xA 

  • Achieve faster throughput: New synthesizer increases speed by 12%, new RF source supports faster measurements.
  • Lower your cost of test: 24% larger display provides better viewing and improved productivity.
  • Make it a drop-in replacement: 100% compatibility with previous setups and software ensures replacement of older models with no additional investment or downtime.

* Terms and conditions

  • Customer warrants that, when delivered, Trade-In products will be complete** and in good working condition***, with no interior, exterior or performance modification.
  • Credits apply to new Keysight product and hardware options; not to Keysight software bought with the same order and with a separate model number.
  • Actual percentages and amounts in local currency may vary based on the option configurations, currency exchange rates and other factors that may cause the credit to change without notice.
  • Rental partners are not eligible.
  • The Trade-In credit and purchase agreement (PA) discounts are combinable however the credit will be reduced by the amount of the PA discount.

** Trade-In products will include, at a minimum, all hardware, software and component parts needed for the Trade-In products to operate.

*** All parts of the Trade-In products will operate in accordance with their original specifications, pass their start up performance tests and be free of major cosmetic damage.
Current calibration on the unit is not required.

Keysight Trade‑In

「弊社のTrade‑In プログラムは初めてですか? ご心配は無用です。私ども専門家がお手伝いし、Trade‑In で御社にお得な経験のため、新品機器ご購入の際、高い下取り査定額が受けられるようお手伝いします。御社のニーズに応えるオーダーメードの取引もご調整可能です。」


Steve Long
(スティーヴ・ロング

Keysight Trade‑In &
Premium Used
スペシャリスト