希望する言語を選択してください:

最大下取り査定額

-

下取りの概要

新しいM8020A J-BERTをご購入の際、対象製品を、30,000ドル相当額(円価は為替レートにより変動します)またはそれ以上の特別高額*にて下取りします。

買い替えをお勧めする理由

The high-performance Agilent J-BERT M8020A enables fast, accurate receiver characterization of single- and multi-lane devices running up to 16 or 32 Gb/s.

With today’s highest level of integration, the M8020A streamlines your test setup. In addition, automated in situ calibration of signal conditions ensures accurate and repeatable measurements. And, through interactive link training, it can behave like your DUT’s link partner. All in all, the J-BERT M8020A will accelerate insight into your design.

  • Highest level of integration with built-in Jitter, de-emphasis, CDR and CTLE increases dramatically test efficiency.
  • Scalable and upgradable test platform with speeds up 32 Gb/s and up to 4 channels in a single AXIe chassis.
  • Interactive link training simplifies and speeds up testing dramatically.
  • In-situ calibration functionality allows to calibrate test setup at test point.

*Terms and conditions

  • Customer warrants that, when delivered, Trade-In products will be complete** and in good working condition***, with no interior, exterior or performance modification.
  • Credits apply to new Keysight product and hardware options; not to Keysight software bought with the same order and with a separate model number.
  • Actual percentages and amounts in local currency may vary based on the option configurations, currency exchange rates and other factors that may cause the credit to change
    without notice.
  • Rental partners are not eligible.
  • The Trade-In credit can be added to a purchase agreement (PA) discount.
  • Minimum configuration to qualify:
    • N4903A/B with option (C07 & J10) or (C13 & J10).
  • N4903B Trade-In credit: Determined by age – age is calculated based on ship date on file
    • Age 0 -12 months: Trade-In credit: 30%
    • Age >12 months: Trade-In credit: $30,000

** Trade-In products will include, at a minimum, all hardware, software and component parts needed for the Trade-In products to operate.

*** All parts of the Trade-In products will operate in accordance with their original specifications, pass their start up performance tests and be free of major cosmetic damage.
Current calibration on the unit is not required.

Keysight Trade‑In

「弊社のTrade‑In プログラムは初めてですか? ご心配は無用です。私ども専門家がお手伝いし、Trade‑In で御社にお得な経験のため、新品機器ご購入の際、高い下取り査定額が受けられるようお手伝いします。御社のニーズに応えるオーダーメードの取引もご調整可能です。」


Steve Long
(スティーヴ・ロング

Keysight Trade‑In &
Premium Used
スペシャリスト