Please select your preferred language:

Keysight Trade‑In

Spectrum & Signal Analyzers

swipe left
Quick-Info: to view all Data swipe to the left in the table below
Purchase this model Trade in this model Maxium credit*

N9040B

UXA Signal Analyzers

Signal analyzers

Agilent, Rohde & Schwarz and other

15% to 40%

More

N9020B, N9030B

MXA & PXA Signal Analyzers

E444xA, N9030A PSA

Signal analyzers

15% to 50%

More

N9000B, N9010B

CXA & EXA Signal Analyzers

Signal analyzers

Any manufacturer

20% to 50%

More

N8973B, N8974B, N8975B, N8976B

X-Series Noise Figure Analyzers

N8973A, N8974A, N8975A

Noise Figure Analyzers

25% to 50%

More

N9041B

UXA Signal Analyzer

Signal analyzers

Keysight / Agilent or Rohde & Schwarz

10% to 40%

More

* To attain the full listed credit, the equipment being traded in must be fully operational. The percentages and USD amounts displayed are estimates of the credit that will be provided toward the purchase of new Keysight hardware. Actual percentages and amounts in local currency may vary based on the option configurations, currency exchange rates, and other factors that may cause the credit to change without notice. Due to the export laws of some countries (e.g. Russia) credit values may be significantly different than displayed. If you have a purchase agreement it may affect the Trade‑In credit - check with your sales representative.