Please select your preferred language:

Keysight Trade‑In

Signal Generators

swipe left
Quick-Info: to view all Data swipe to the left in the table below
Purchase this model Trade in this model Maxium credit*

N517xB, N518xB

EXG, MXG X-Series signal generators

Signal generators

Keysight/Agilent, Rohde & Schwarz, Anritsu

25% to 50%


E8257D, E8267D

PSG Signal Generators

PSG Signal Generators

Agilent, Rohde & Schwarz, Anritsu, Gigatronics

10% to 35%


* To attain the full listed credit, the equipment being traded in must be fully operational. The percentages and USD amounts displayed are estimates of the credit that will be provided toward the purchase of new Keysight hardware. Actual percentages and amounts in local currency may vary based on the option configurations, currency exchange rates, and other factors that may cause the credit to change without notice. Due to the export laws of some countries (e.g. Russia) credit values may be significantly different than displayed. If you have a purchase agreement it may affect the Trade‑In credit - check with your sales representative.