Please select your preferred language:

Keysight Trade‑In

Network Analyzers

swipe left
Quick-Info: to view all Data swipe to the left in the table below
Purchase this model Trade in this model Maxium credit*

N524xA, N522xA, N523xA

PNA-X, PNA, PNA-L Network Analyzers

Network analyzers

Keysight / Agilent, Advantest, Anritsu, Rohde & Schwarz

10% to 35%

More

E5080A, E5071C, E5072A, E5063A, E5061B

ENA series network analyzers

Network analyzers

Keysight / Agilent, Advantest, Anritsu, Rohde & Schwarz

10% to 35%

More
FieldFox models

N995xA, N996xA

FieldFox handheld analyzers

Network analyzers

Keysight / Agilent

20% to 35% or USD $30,000

More

N524xB, N522xB, N523xB

PNA X, PNA, PNA-L Network Analyzers

Network analyzers

Keysight / Agilent, Advantest, Anritsu, Rohde & Schwarz

10% to 50%

More

* To attain the full listed credit, the equipment being traded in must be fully operational. The percentages and USD amounts displayed are estimates of the credit that will be provided toward the purchase of new Keysight hardware. Actual percentages and amounts in local currency may vary based on the option configurations, currency exchange rates, and other factors that may cause the credit to change without notice. Due to the export laws of some countries (e.g. Russia) credit values may be significantly different than displayed. If you have a purchase agreement it may affect the Trade‑In credit - check with your sales representative.