Please select your preferred language:

Keysight Trade‑In

N523xA

PNA-L microwave network analyzers

Maximum Credit*

-

* To attain the full listed credit, the equipment being traded in must be fully operational. The percentages and USD amounts displayed are estimates of the credit that will be provided toward the purchase of new Keysight hardware. Actual percentages and amounts in local currency may vary based the option configurations, currency exchange rates, and other factors that may cause the credit to change without notice. Due to the export laws of some countries (e.g. Russia) credit values may be significantly different than displayed. If you have a purchase agreement it may affect the Trade‑In credit - check with your sales representative.

Deal in brief

Receive a credit* of up to 25% by trading eligible models toward a new Keysight N523xA PNA-L microwave network analyzer.

Why change?

Get superior capabilities from improved features and specifications

  • Ensure greater customer satisfaction: 5 dB more output power up to 12.5 GHz increases measurement range and test margins.
  • Achieve faster throughput: New synthesizer increases speed by 12%, new RF source supports faster measurements.
  • Lower your cost of test: 24% larger display provides better viewing and improved productivity.
  • Make it a drop-in replacement: 100% compatibility with previous setups and software ensures replacement of older models with no additional investment or downtime.
  • Reduce time-to-market: Greater dynamic range improves measurement accuracy, enabling you to reduce test margins.

Keysight Trade‑In

"Are you new to our Trade‑In program? Don’t worry. Experts like me will help you have a positive Trade‑In experience. We’ll help you to receive major credits on new instruments and can even tailor a deal to fit your needs."


Steve Long

Keysight Trade‑In &
Premium Used
specialist