Please select your preferred language:

Keysight Trade‑In

M9420A

VXT PXIe Vector Transceiver

Maximum credit**

-

* To attain the full listed credit, the equipment being traded in must be fully operational. The percentages and USD amounts displayed are estimates of the credit that will be provided toward the purchase of new Keysight hardware. Actual percentages and amounts in local currency may vary based on the option configurations, currency exchange rates, and other factors that may cause the credit to change without notice. Due to the export laws of some countries (e.g. Russia) credit values may be significantly different than displayed. If you have a purchase agreement it may affect the Trade‑In credit - check with your sales representative.
Rental Partners are not eligible.

Deal in brief

Receive a credit* of up to 40% when you trade eligible models toward a new Keysight M9420A VXT PXIe Vector Transceiver.

Why change?

Get superior performance from improved features and specification

  • Cover 60 MHz to 6 GHz with 160 MHz I/Q bandwidth for transmit and receive, +18 dBm output power, and integrated half and full duplex ports.
  • Increase test density with vector signal generation and analysis in a four-slot modular form factor.
  • Save time with FPGA-accelerated measurements, including built-in FPGA-accelerated power servo, fast power, and fast adjacent channel power (ACPR) measurements.
  • Achieve faster test throughput in manufacturing test of wireless components and IoT devices.
  • Utilize PXIe-compliant IVI COM/C drivers and SCPI-based programming and leverage proven test procedures for power amplifier and front-end module testing.
  • Reduce development time with an open-source reference solution and test libraries.

Keysight Trade‑In

"Are you new to our Trade‑In program? Don’t worry. Experts like me will help you have a positive Trade‑In experience. We’ll help you to receive major credits on new instruments and can even tailor a deal to fit your needs."


Steve Long

Keysight Trade‑In &
Premium Used
specialist