Please select your preferred language:

Maximum credit*

-

* To attain the full listed credit, the equipment being traded in must be fully operational. The percentages and USD amounts displayed are estimates of the credit that will be provided toward the purchase of new Keysight hardware. Actual percentages and amounts in local currency may vary based on the option configurations, currency exchange rates, and other factors that may cause the credit to change without notice. Due to the export laws of some countries (e.g. Russia) credit values may be significantly different than displayed. If you have a purchase agreement it may affect the Trade‑In credit - check with your sales representative.
Rental Partners are not eligible.

Deal in brief

Receive a credit of up to 50% when you trade in an eligible Keysight or Agilent N9030A toward a new Keysight N9030B X-Series signal analyzer or a credit up to 40% toward a new Keysight N9030A. Trade in an eligible Keysight or Agilent E444xA PSA toward a new N9000A/B and receive a credit up to $35K.

Additionally customers are eligible to receive a 50% credit on the purchase of new N9030B applications when trading in the matching N9030A applications.

Why change?

  • Meet program requirements with more performance and capability
    PXA offers signal analysis, power analysis, phase noise, noise figure, frequency counter and more.
  • Improve measurement speed and accuracy
    Test times are 30 to 70% faster than with the PSA. You can also take your designs farther with better phase noise, higher dynamic range, amplitude accuracy of ±0.19 dB and industry-leading DANL down  to -172 dBm (with preamp and NFE).
  • Gain flexibility, scalability and longevity
    The PXA is upgradeable with seven expansion slots and license key-enabled measurement applications. It also provides wider analysis bandwidth and removable solid-state drives.
  • Migrate seamlessly
    Beyond code-compatibility, the PXA's core measurements use the same algorithms as the PSA, ensuring consistent, repeatble results.

Keysight Trade‑In

"Are you new to our Trade‑In program? Don’t worry. Experts like me will help you have a positive Trade‑In experience. We’ll help you to receive major credits on new instruments and can even tailor a deal to fit your needs."


Steve Long

Keysight Trade‑In &
Premium Used
specialist