Please select your preferred language:

Infiniium V- and Z-Series oscilloscopes

Keysight Trade‑In

Infiniium V- and Z‑Series oscilloscopes

Various models

Maximum credit**

-

* To attain the full listed credit, the equipment being traded in must be fully operational. The percentages and USD amounts displayed are estimates of the credit that will be provided toward the purchase of new Keysight hardware. Actual percentages and amounts in local currency may vary based on the option configurations, currency exchange rates, and other factors that may cause the credit to change without notice. Due to the export laws of some countries (e.g. Russia) credit values may be significantly different than displayed. If you have a purchase agreement it may affect the Trade‑In credit - check with your sales representative.

Deal in brief

Receive a credit* of up to 50% when you trade eligible Keysight/Agilent or other manufacturer models toward a new Keysight Infiniium V- and Z-Series oscilloscope.

Why change?

Get improved specifications and features that provide superior capabilities

  • Get the most accurate measurement and achieve tighter design margins with industry’s best-in-class signal integrity with lowest noise, lowest measurement jitter floor and highest ENOB.  
  • Industry’s longest 160-bit, 12.5Gb/s hardware serial trigger capable of finding 132-bit USB 3.1 (128b/132b) and 130-bit PCIe Gen 3 (128b/120b) symbols.
  • Industry’s fastest MSO with 20 GSa/s digital channels, ideal for DDR4 and LPDDR4 memory bus trigger, analysis and debug.
  • Trigger on rare event without any dead time for the latest standards and enhance debug capabilities. As well on specific commands, providing quick access to electrical and timing measurements. Decode the packet information quickly without a logic analyzer.
  • Get differential, single-ended and common mode measurements using a single probe tip and connection with this most advanced probing system, which includes the new InfiniiMax III+ probes that comes with InfiniiMode.
  • The new user interface is packed with numerous innovative features. This enables you to use multi-touch and gestures on the capacitive touch as one would on mobile phones and tablets. 
  • Most advanced platform over any other mid-range scope with powerful Intel i5 processor and USB 3.0 for fast processing and data offload capacitive touch screen and next-generation Infiniium 5.0 user interface.

Keysight Trade‑In

"Are you new to our Trade‑In program? Don’t worry. Experts like me will help you have a positive Trade‑In experience. We’ll help you to receive major credits on new instruments and can even tailor a deal to fit your needs."


Steve Long

Keysight Trade‑In &
Premium Used
specialist