Please select your preferred language:

Keysight Trade‑In

S-Series oscilloscopes

Various models

Maximum credit**

-

* To attain the full listed credit, the equipment being traded in must be fully operational. The percentages and USD amounts displayed are estimates of the credit that will be provided toward the purchase of new Keysight hardware. Actual percentages and amounts in local currency may vary based on the option configurations, currency exchange rates, and other factors that may cause the credit to change without notice. Due to the export laws of some countries (e.g. Russia) credit values may be significantly different than displayed. If you have a purchase agreement it may affect the Trade‑In credit - check with your sales representative.
Based upon 1:1 trades of equivalent bandwidths.

Deal in brief

Receive a credit of up to 35% when you trade various oscilloscope models—Keysight/Agilent or other manufacturer—toward a new Keysight S-Series oscilloscope.

Why change?

Get superior capabilities from improved features and specifications

  • Utilize 4x more resolution, half the noise and twice the bandwidth with the industry’s best signal integrity and the world’s fastest 10-bit ADC.
  • Accelerate with fast processing (i5) and data offload (USB 3.0) in the industry’s most advanced midrange platform.
  • Enjoy ease-of-use with the next-generation Infiniium 5.0 user interface and a capacitive touch screen.
  • Get the best investment protection with a broad range of capabilities and bandwidth upgradeable to 8 GHz, 16-channel MSO and 400 Mpts memory.
  • Configure the right scope for your needs with an unmatched choice of application, compliance and protocol solutions.

Keysight Trade‑In

"Are you new to our Trade‑In program? Don’t worry. Experts like me will help you have a positive Trade‑In experience. We’ll help you to receive major credits on new instruments and can even tailor a deal to fit your needs."


Steve Long

Keysight Trade‑In &
Premium Used
specialist