Please select your preferred language:

Keysight Trade‑In

N517xB, N518xB

EXG, MXG X-Series signal generators

Maximum credit*

-

Deal in brief

Receive a credit* of up to 50% when trading eligible models from a variety of manufacturers toward a new Keysight N5183B MXG, N5173B EXG microwave signal generator, a new Keysight N5181/82B MXG signal generator or N5171/72B EXG signal generator – with the same maximum frequency range as the Trade-In model.

Why change?

N5171B/72B EXG & N5181B/82B MXG

  • Utilize bandwidth of 160 MHz with the MXG and 120 MHz with the EXG.
  • Test your very best devices and designs with typical phase noise performance of -146 dBc/Hz with the MXG and -121 dBc/Hz with the EXG (at 1 GHz, 20 kHz offset).
  • Overcome system losses and test amplifiers with specified output power of +24 dBm (MXG) or +21 dBm (EXG).
  • Emulate complex conditions and real-world signals with memory depth of 1024 MSa or 512 MSa (vector MXG or EXG, respectively).
  • Reduce downtime and calibration cost with 3‑year cal cycle.

N5183B MXG or N5173B EXG Microwave Signal Generator

  • Test high-power amplifiers with clean power of +20 dBm (20 GHz) or +17 dBm (40 GHz) with less than -55 dBc harmonic levels.
  • Save time and space while maintaining test rigor with best-in-class performance, <600 µs switching speed and standard OCXO in two rack units.
  • Perform demanding receiver sensitivity tests with the MXG's industry-leading phase noise of -124 dBc/Hz (20 kHz offset) and -79 dBc/Hz (10 kHz offset), -75 dBc spurious.
  • Lower your cost of ownership through increased uptime with a streamlined design, standard 3‑year warranty, 3‑year cal cycle and internal diagnostics.

* Terms and conditions

  • Customer warrants that, when delivered, Trade-In products will be complete** and in good working condition***, with no interior, exterior or performance modification.
  • Credits apply to new Keysight product and hardware options; not to Keysight software bought with the same order and with a separate model number.
  • Actual percentages and amounts in local currency may vary based on the option configurations, currency exchange rates and other factors that may cause the credit to change
    without notice.
  • Rental partners are not eligible.
  • The Trade-In credit and purchase agreement (PA) discounts are combinable however the credit will be reduced by the amount of the PA discount.

** Trade-In products will include, at a minimum, all hardware, software and component parts needed for the Trade-In products to operate.

*** All parts of the Trade-In products will operate in accordance with their original specifications, pass their start up performance tests and be free of major cosmetic damage.
Current calibration on the unit is not required.

Keysight Trade‑In

"Are you new to our Trade‑In program? Don’t worry. Experts like me will help you have a positive Trade‑In experience. We’ll help you to receive major credits on new instruments and can even tailor a deal to fit your needs."


Steve Long

Keysight Trade‑In &
Premium Used
specialist