Wählen Sie Ihre bevorzugte Sprache aus:

Maximaler Gutschriftsbetrag

-

Das Angebot im Überblick

Receive a credit* of up to 50% when trading an eligible Keysight / Agilent N9000A or N9010A towards a new N9000B or N9010B X-Series signal analyzer – with the same maximum frequency range as the Trade-In model. 

Additionally, for any application installed on a N9000A / N9010A Trade-In model that is ordered on the new unit, a credit of up to 50% will apply.

See product details N9000B View data sheet N9000B

See product details N9010B  View data sheet N9010B

Warum etwas ändern?

N9000B

  • Find new insights using more than 20 advanced X-Series measurement applications, simply upgrade by a license-key.
  • Teach topics ranging from RF circuit characterization to advanced signal analysis with built-in measurement capabilities.
  • Take teaching or analysis farther by running 89600 VSA software, MATLAB, and more, on the CXA's open Windows® operating system.

N9010B

  • Use license key-enabled upgrades to easily add capability as new applications and technologies are introduced.
  • Minimize code-switching costs through industry-leading code compatibility with legacy analyzers from Agilent and other vendors.
  • Perform deep analysis of more than 75 modulation formats with Keysight 89600 VSA software, which can run inside the Keysight EXA.

* Terms and conditions

  • Customer warrants that, when delivered, Trade-In products will be complete** and in good working condition***, with no interior, exterior or performance modification.
  • Credits apply to new Keysight product and hardware options; not to Keysight software bought with the same order and with a separate model number.
  • Actual percentages and amounts in local currency may vary based on the option configurations, currency exchange rates and other factors that may cause the credit to change
    without notice.
  • Rental partners are not eligible.
  • The Trade-In credit and purchase agreement (PA) discounts are combinable however the credit will be reduced by the amount of the PA discount.

** Trade-In products will include, at a minimum, all hardware, software and component parts needed for the Trade-In products to operate.

*** All parts of the Trade-In products will operate in accordance with their original specifications, pass their start up performance tests and be free of major cosmetic damage.
Current calibration on the unit is not required.

Keysight Trade‑In

"Nehmen Sie zum ersten Mal an unserem Trade‑In-Programm teil? Keine Sorge. Experten wie ich sorgen dafür, dass der Trade‑In so abläuft, wie Sie es wünschen. Wir verhelfen Ihnen zu attraktiven Gutschriften für neue Geräte und bei Bedarf unterbreiten wir Ihnen auch ein ganz individuelles Angebot.


Steve Long

Keysight Trade‑In &
Premium Used
-Experte