Wählen Sie Ihre bevorzugte Sprache aus:

Maximaler Gutschriftsbetrag

-

Das Angebot im Überblick

Receive a credit* of up to 50% when trading eligible models from a variety of manufacturers toward a new Keysight N9020B or N9030B Signal Analyzer – with the same maximum frequency range as the Trade-In model.

See product details N9020B  View data sheet N9020B

See product details N9030B  View data sheet N9030B

Warum etwas ändern?

N9020B

  • Fit your technical and budgetary needs with a choice of 85, 125 and 160 MHz analysis bandwidth up to 26.5 GHz.
  • Discover small signals typically covered by larger ones with up to 72 dB of spurious-free dynamic range (SFDR).
  • Capture dynamic signals with durations as short as 3.57 µs to observe friendly or unfriendly transient signals with 100% probability of intercept (POI) through upgradeable RTSA.

N9030B

  • Improve measurement speed and accuracy.
  • The PXA enhances productivity with faster test times. You can also take your designs farther with better phase noise, higher dynamic range, amplitude accuracy of ±0.19 dB and industry-leading DANL down to -172 dBm (with preamp and NFE).
  • See previously hidden signals.

* Terms and conditions

  • Customer warrants that, when delivered, Trade-In products will be complete** and in good working condition***, with no interior, exterior or performance modification.
  • Credits apply to new Keysight product and hardware options; not to Keysight software bought with the same order and with a separate model number.
  • Actual percentages and amounts in local currency may vary based on the option configurations, currency exchange rates and other factors that may cause the credit to change
    without notice.
  • Rental partners are not eligible.
  • The Trade-In credit and purchase agreement (PA) discounts are combinable however the credit will be reduced by the amount of the PA discount.

** Trade-In products will include, at a minimum, all hardware, software and component parts needed for the Trade-In products to operate.

*** All parts of the Trade-In products will operate in accordance with their original specifications, pass their start up performance tests and be free of major cosmetic damage.
Current calibration on the unit is not required.

Keysight Trade‑In

"Nehmen Sie zum ersten Mal an unserem Trade‑In-Programm teil? Keine Sorge. Experten wie ich sorgen dafür, dass der Trade‑In so abläuft, wie Sie es wünschen. Wir verhelfen Ihnen zu attraktiven Gutschriften für neue Geräte und bei Bedarf unterbreiten wir Ihnen auch ein ganz individuelles Angebot.


Steve Long

Keysight Trade‑In &
Premium Used
-Experte