Wählen Sie Ihre bevorzugte Sprache aus:

Maximaler Gutschriftsbetrag

-

Das Angebot im Überblick

Receive a credit* of up to 40% when trading eligible models from Keysight / Agilent, Rohde & Schwarz and other manufacturers, toward a new Keysight N9040B UXA X-Series signal analyzer – with the same maximum frequency range as the Trade-In model.

See product details for the N9040B.

Warum etwas ändern?

See the real performance
Understanding what’s happening inside your design helps you prove what it can do. Enhance your insight with the UXA: it’s the new flagship of our X-Series signal analyzers, built on proprietary technology and a streamlined, touch-driven interface. With its wider, deeper views of elusive and wideband signals—known or unknown—the UXA enables you to take your design farther. Put the clarity of the UXA on your bench and see the real performance.

  • See signals of interest more clearly with spurious-free dynamic range (SFDR) of >70 dB across the 510 MHz analysis bandwidth.
  • Measure with 510-MHz of real-time bandwidth, the widest currently available. See through the most complex signals by combining real-time spectrum analysis with industry-leading 89600 VSA software.
  • Understand the purity of your design with industry-leading phase noise of -136 dBc/Hz at 1 GHz and -126 dBc/Hz at 10 GHz (10 kHz offsets). Thoroughly analyze frequency stability by adding the N9068C phase noise measurement application.
  • Simplify measurement set up through the familiar X-Series menu structure, optimized for the 14.1 inch touchscreen interface. Reach all setup items in two taps or less. View results quickly and clearly with a new array of flexible measurement displays.

* Terms and conditions

  • Customer warrants that, when delivered, Trade-In products will be complete** and in good working condition***, with no interior, exterior or performance modification.
  • Credits apply to new Keysight product and hardware options; not to Keysight software bought with the same order and with a separate model number.
  • Actual percentages and amounts in local currency may vary based on the option configurations, currency exchange rates and other factors that may cause the credit to change without notice.
  • Rental partners are not eligible.
  • The Trade-In credit and purchase agreement (PA) discounts are combinable however the credit will be reduced by the amount of the PA discount.

** Trade-In products will include, at a minimum, all hardware, software and component parts needed for the Trade-In products to operate.

*** All parts of the Trade-In products will operate in accordance with their original specifications, pass their start up performance tests and be free of major cosmetic damage.
Current calibration on the unit is not required.

Keysight Trade‑In

"Nehmen Sie zum ersten Mal an unserem Trade‑In-Programm teil? Keine Sorge. Experten wie ich sorgen dafür, dass der Trade‑In so abläuft, wie Sie es wünschen. Wir verhelfen Ihnen zu attraktiven Gutschriften für neue Geräte und bei Bedarf unterbreiten wir Ihnen auch ein ganz individuelles Angebot.


Steve Long

Keysight Trade‑In &
Premium Used
-Experte